文档标题 | 信息 |
---|---|
Package Name | PRQJ0044DC-A |
Package Previous Code | P44L-50A1-4 |
JEITA Standard | P-QFJ44-16.58x16.58-1.27 |
Package Status | Active |
Package Type | QFJ |
类别 | IC |
Package Code | pkg_8059 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 16.58mm |
宽度 | 16.58mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 16.58 x 16.58 x 4.6 |