文档标题 | 信息 |
---|---|
Package Name | PTBG0061KB-A |
Package Previous Code | P61F1-50-AN2-1 |
JEITA Standard | P-TFBGA61-5x5-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_7974 |
Lead Count | 61 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 1.02mm |
Pkg. Dimensions (mm) | 5 x 5 x 1.02 |