文档标题 | 信息 |
---|---|
Package Name | PLBG0181JA-A |
Package Previous Code | P181F1-65-DA5 |
JEITA Standard | P-LFBGA181-10x10.2-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7903 |
Lead Count | 181 |
Pb (Lead) Free | Yes |
长度 | 10.2mm |
宽度 | 10mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 10.2 x 10 x 1.45 |