文档标题 | 信息 |
---|---|
Package Name | PLBG0169KA-A |
Package Previous Code | P169F1-50-CAL-1 |
JEITA Standard | P-LFBGA169-8x8-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7895 |
Lead Count | 169 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.22mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.22 |