文档标题 | 信息 |
---|---|
Package Name | PLBG0121JA-A |
JEITA Standard | P-LFBGA121-8x8-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7871 |
Lead Count | 121 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.31mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.31 |