文档标题 | 信息 |
---|---|
Package Name | PTBG0121KA-A |
Package Previous Code | P121F1-50-BAL-1 |
JEITA Standard | P-TFBGA121-6x6-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_7870 |
Lead Count | 121 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 1.01mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.01 |