文档标题 | 信息 |
---|---|
Package Name | PRQP0064GC-A |
Package Previous Code | FP-64HV |
JEITA Standard | P-QFP64-14x14-0.80 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_784 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |