文档标题 | 信息 |
---|---|
Package Name | PRBG0580DB-A |
Package Previous Code | P580S9-127-K6-3 |
JEITA Standard | P-HBGA580-45x45-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7816 |
Lead Count | 580 |
Pb (Lead) Free | Yes |
长度 | 45mm |
宽度 | 45mm |
Thickness | 2.8mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.8 |