文档标题 | 信息 |
---|---|
Package Name | PRBG0272DG-A |
Package Previous Code | P272F2-127-NN1 |
JEITA Standard | P-HBGA272-29x29-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7800 |
Lead Count | 272 |
Pb (Lead) Free | Yes |
长度 | 29mm |
宽度 | 29mm |
Thickness | 2.05mm |
Pkg. Dimensions (mm) | 29 x 29 x 2.05 |