文档标题 | 信息 |
---|---|
Package Name | PRBG0729FC-A |
Package Previous Code | P729F5-100-NN3-1 |
JEITA Standard | P-HBGA729-29x29-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7780 |
Lead Count | 729 |
Pb (Lead) Free | Yes |
长度 | 29mm |
宽度 | 29mm |
Thickness | 3.4mm |
Pkg. Dimensions (mm) | 29 x 29 x 3.4 |