文档标题 | 信息 |
---|---|
Package Name | PRBG0559FA-A |
Package Previous Code | P559F1-100-LU1-2 |
JEITA Standard | P-BGA559-25x30.5-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7764 |
Lead Count | 559 |
Pb (Lead) Free | Yes |
长度 | 30.5mm |
宽度 | 25mm |
Thickness | 2.04mm |
Pkg. Dimensions (mm) | 30.5 x 25 x 2.04 |