文档标题 | 信息 |
---|---|
Package Name | PRBG0352DD-A |
Package Previous Code | P352S1-127-F6-2 |
JEITA Standard | P-BGA352-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7739 |
Lead Count | 352 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |