文档标题 | 信息 |
---|---|
Package Name | PRBG0117FA-A |
Package Previous Code | P117F1-100-DE5-1 |
JEITA Standard | P-BGA117-10x14-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7703 |
Lead Count | 117 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 10mm |
Thickness | 2.06mm |
Pkg. Dimensions (mm) | 14 x 10 x 2.06 |