文档标题 | 信息 |
---|---|
Package Name | PRQP0256LA-A |
Package Previous Code | FP-256FV |
JEITA Standard | P-FQFP256-28x28-0.40 |
Package Status | Active |
Package Type | FQFP |
类别 | IC |
Package Code | pkg_769 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 3.95mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.95 |