文档标题 | 信息 |
---|---|
Package Name | PRQP0064FC-B |
Package Previous Code | P64G-100-12 |
JEITA Standard | P-QFP64-14x20-1.00 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_7675 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 14mm |
Thickness | 2.45mm |
Pkg. Dimensions (mm) | 20 x 14 x 2.45 |