文档标题 | 信息 |
---|---|
Package Name | TLBG0432GA-B |
Package Previous Code | S432N7-80-BC-1 |
JEITA Standard | T-HLFBGA432-27x27-0.80 |
Package Status | Active |
Package Type | T-HLFBGA |
类别 | IC |
Package Code | pkg_7633 |
Lead Count | 432 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 1.5 |