文档标题 | 信息 |
---|---|
Package Name | TLBG0256DA-A |
Package Previous Code | P256N7-127-B6 |
JEITA Standard | T-HLBGA256-27x27-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
类别 | IC |
Package Code | pkg_7613 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 27mm |
宽度 | 27mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 27 x 27 x 1.7 |