文档标题 | 信息 |
---|---|
Package Name | PRBG0400FB-A |
Package Previous Code | P400F5-100-JN2-2 |
JEITA Standard | P-HBGA400-21x21-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_7113 |
Lead Count | 400 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 3.45mm |
Pkg. Dimensions (mm) | 21 x 21 x 3.45 |