文档标题 | 信息 |
---|---|
Package Name | PRBG0372GA-A |
Package Previous Code | P372F1-80-HN7 |
JEITA Standard | P-FBGA372-19x19-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_6900 |
Lead Count | 372 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 1.76mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.76 |