文档标题 | 信息 |
---|---|
Package Name | PRSS0003DA-A |
Package Previous Code | TO-92(1) |
JEITA Standard | SC-43A |
Package Status | Active |
Package Type | TO-92(1) |
类别 | Dic |
Package Code | pkg_6881 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 4.8mm |
宽度 | 3.8mm |
Thickness | 7.3mm |
Pkg. Dimensions (mm) | 4.8 x 3.8 x 7.3 |