文档标题 | 信息 |
---|---|
Package Name | PLBG0080JA-A |
JEITA Standard | P-LFBGA80-7x7-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_6861 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.33mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.33 |