文档标题 | 信息 |
---|---|
Package Name | PRBG0436GA-A |
Package Previous Code | 436F7S |
JEITA Standard | P-HFBGA436-19x19-0.80 |
Package Status | Active |
Package Type | HFBGA |
类别 | IC |
Package Code | pkg_6852 |
Lead Count | 436 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 19mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 19 x 19 x 2.6 |