文档标题 | 信息 |
---|---|
Package Name | PRQP0064JB-A |
Package Previous Code | FP-64TAV |
JEITA Standard | P-HQFP64-14x14-0.65 |
Package Status | Active |
Package Type | HQFP |
类别 | IC |
Package Code | pkg_6782 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 3.15mm |
Pkg. Dimensions (mm) | 14 x 14 x 3.15 |