文档标题 | 信息 |
---|---|
Package Name | PTBG0048HF-A |
Package Previous Code | TBP-48F |
JEITA Standard | P-TFBGA48-8x9.5-0.75 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_598 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 9.5mm |
宽度 | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 9.5 x 8 x 1.2 |