文档标题 | 信息 |
---|---|
Package Name | PTBG0049KA-A |
Package Previous Code | P49F1-50-AA1-1 |
JEITA Standard | P-TFBGA49-4x4-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_5033 |
Lead Count | 49 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 1.02mm |
Pkg. Dimensions (mm) | 4 x 4 x 1.02 |