文档标题 | 信息 |
---|---|
Package Name | PRQP0100JB-A |
Package Previous Code | 100P6S-A |
JEITA Standard | P-QFP100-14x20-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_485 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 14mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 20 x 14 x 3.05 |