文档标题 | 信息 |
---|---|
Package Name | PRQP0048JA-A |
Package Previous Code | 48P6S-A |
JEITA Standard | P-QFP48-7x10-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_477 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 7mm |
Thickness | 2.15mm |
Pkg. Dimensions (mm) | 10 x 7 x 2.15 |