文档标题 | 信息 |
---|---|
Package Name | PTSB0052LB-A |
Package Previous Code | 52PTG-A |
JEITA Standard | P-TSOP(2)52-8.89x10.79-0.40 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_472 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 10.79mm |
宽度 | 8.89mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 10.79 x 8.89 x 1.2 |