文档标题 | 信息 |
---|---|
Package Name | PTSA0032KB-A |
Package Previous Code | 32P3K-B |
JEITA Standard | P-TSOP(1)32-8x11.8-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
类别 | IC |
Package Code | pkg_465 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 11.8mm |
宽度 | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 11.8 x 8 x 1.2 |