文档标题 | 信息 |
---|---|
Package Name | PTSA0032KA-B |
Package Previous Code | 32P3H-F |
JEITA Standard | P-TSOP(1)32-8x18.4-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
类别 | IC |
Package Code | pkg_464 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 18.4mm |
宽度 | 8mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.4 x 8 x 1.2 |