文档标题 | 信息 |
---|---|
Package Name | PRSP0042GA-B |
Package Previous Code | 42P2R-E |
JEITA Standard | P-SSOP42-8.4x17.5-0.80 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_456 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
长度 | 17.5mm |
宽度 | 8.4mm |
Thickness | 2.4mm |
Pkg. Dimensions (mm) | 17.5 x 8.4 x 2.4 |