文档标题 | 信息 |
---|---|
Package Name | PRSP0010DB-A |
Package Previous Code | 10P2N-A |
JEITA Standard | P-SOP10-5.7x6.8-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_432 |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 6.8mm |
宽度 | 5.7mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 6.8 x 5.7 x 2.1 |