文档标题 | 信息 |
---|---|
Package Name | PRDP0042BA-A |
Package Previous Code | 42P4B |
JEITA Standard | P-SDIP42-13x36.72-1.78 |
Package Status | Active |
Package Type | SDIP |
类别 | IC |
Package Code | pkg_428 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
长度 | 36.72mm |
宽度 | 13mm |
Thickness | 5.5mm |
Pkg. Dimensions (mm) | 36.72 x 13 x 5.5 |