文档标题 | 信息 |
---|---|
Package Name | PWQN0048LA-A |
Package Previous Code | P48K8-40-4B5-3 |
JEITA Standard | P-HWQFN48-6x6-0.40 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_3440 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |