文档标题 | 信息 |
---|---|
Package Name | PWQN0040KC-A |
Package Previous Code | P40K8-50-4B4-5 |
JEITA Standard | P-HWQFN40-6x6-0.50 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_3439 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |