文档标题 | 信息 |
---|---|
Package Name | PLQP0216LF-B |
Package Previous Code | P216GM-40-UEV-1 |
JEITA Standard | P-LFQFP216-24x24-0.40 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_2995 |
Lead Count | 216 |
Pb (Lead) Free | Yes |
长度 | 24mm |
宽度 | 24mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |