文档标题 | 信息 |
---|---|
Package Name | PVLG0064JA-A |
Package Previous Code | P64FC-65-BA2-1 |
JEITA Standard | P-VFLGA64-6x6-0.65 |
Package Status | Active |
Package Type | VFLGA |
类别 | IC |
Package Code | pkg_2970 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.98mm |
Pkg. Dimensions (mm) | 6 x 6 x 0.98 |