文档标题 | 信息 |
---|---|
Package Name | PWLG0025KA-A |
Package Previous Code | P25FC-50-2N2-2 |
JEITA Standard | P-WFLGA25-3x3-0.50 |
Package Status | Active |
Package Type | WFLGA |
类别 | IC |
Package Code | pkg_2961 |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.76mm |
Pkg. Dimensions (mm) | 3 x 3 x 0.76 |