文档标题 | 信息 |
---|---|
Package Name | PLBG0225JB-A |
Package Previous Code | P225FA-65-EN6-1 |
JEITA Standard | P-LFBGA225-12.7x12.7-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2843 |
Lead Count | 225 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 12.7mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 12.7 x 12.7 x 1.51 |