文档标题 | 信息 |
---|---|
Package Name | PRQJ0052DB-A |
Package Previous Code | CP-52 |
JEITA Standard | P-QFJ52-19.12x19.12-1.27 |
Package Status | Active |
Package Type | QFJ |
类别 | IC |
Package Code | pkg_144 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 19.12mm |
宽度 | 19.12mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 19.12 x 19.12 x 4.6 |