文档标题 | 信息 |
---|---|
Package Name | PRQJ0018DA-A |
Package Previous Code | CP-18 |
JEITA Standard | P-QFJ18-7.34x12.45-1.27 |
Package Status | Active |
Package Type | QFJ |
类别 | IC |
Package Code | pkg_142 |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 12.45mm |
宽度 | 7.34mm |
Thickness | 3.56mm |
Pkg. Dimensions (mm) | 12.45 x 7.34 x 3.56 |