文档标题 | 信息 |
---|---|
Package Name | PTQP0144LC-A |
Package Previous Code | TFP-144 |
JEITA Standard | P-TFQFP144-16x16-0.40 |
Package Status | Active |
Package Type | TFQFP |
类别 | IC |
Package Code | pkg_136 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 16mm |
宽度 | 16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 16 x 16 x 1.2 |