文档标题 | 信息 |
---|---|
Package Name | PTQP0100KB-D |
Package Previous Code | TFP-100JV |
JEITA Standard | P-TFQFP100-14x14-0.50 |
Package Status | Active |
Package Type | TFQFP |
类别 | IC |
Package Code | pkg_134 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.2 |