文档标题 | 信息 |
---|---|
Package Name | PTBG0064KB-A |
JEITA Standard | P-TFBGA64-4.5x4.5-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_11891 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 4.5mm |
宽度 | 4.5mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 4.5 x 4.5 x 1.2 |