文档标题 | 信息 |
---|---|
Package Name | WRBG0112GB-A |
JEITA Standard | P-DBGA112-10.7x12.3-0.80 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_11863 |
Lead Count | 112 |
Pb (Lead) Free | Yes |
长度 | 12.3mm |
宽度 | 10.7mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 12.3 x 10.7 x 2.2 |