文档标题 | 信息 |
---|---|
Package Name | PWLG0036KA-A |
Package Previous Code | P36FC-50-AA4-2(RL78) |
JEITA Standard | P-WFLGA36-4x4-0.50 |
Package Status | Active |
Package Type | WFLGA |
类别 | IC |
Package Code | pkg_11845 |
Lead Count | 36 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 0.76mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.76 |