文档标题 | 信息 |
---|---|
Package Name | PLSP0020JC-A |
Package Previous Code | S20MC-65-5A4-3(RL78) |
JEITA Standard | P-LSSOP20-0300-0.65 |
Package Status | Active |
Package Type | LSSOP |
类别 | IC |
Package Code | pkg_11838 |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 6.65mm |
宽度 | 6.1mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 6.65 x 6.1 x 1.4 |