文档标题 | 信息 |
---|---|
Package Name | PTBG0144GC-A |
JEITA Standard | P-TFBGA-11x18.5-0.80 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_11760 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 18.5mm |
宽度 | 11mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.5 x 11 x 1.2 |