文档标题 | 信息 |
---|---|
Package Name | PLQP0064KB-C |
JEITA Standard | P-LFQFP64-10x10-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_11658 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |