文档标题 | 信息 |
---|---|
Package Name | PRBG0357GB-A |
Package Previous Code | P357F1-80-JA6 |
JEITA Standard | P-FBGA357-20x20-0.80 |
Package Status | Active |
Package Type | FBGA |
类别 | IC |
Package Code | pkg_11415 |
Lead Count | 357 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 1.76mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.76 |